Scheduled Maintenance Attention : Several of our website applications will be unavailable from Friday 05/03 08:30 PM EST through Sunday 05/05 08:30 AM EST due to Scheduled Maintenance as we work to improve performance. Thank you for your patience.
×

Your browser is not supported.

For the best experience, please access this site using the latest version of the following browsers:

Close This Window

By closing this window you acknowledge that your experience on this website may be degraded.

Life Support Systems

Life Support Systems

Honeywell is a leader in environmental control and life support systems with over 500 million aircraft flight hours logged since 1945 and 35,000 flight hours in space. Our proven air and thermal systems include Environmental Control Systems (ECS), Cabin Pressure Control Systems (CPCS) and On-Board Oxygen Generation Systems (OBOGS).

Honeywell is a world leader in the design, integration, and manufacture of commercial and military Life Support Systems.

  • Honeywell has over 50 years of experience in the design, development, qualification, delivery, and supply of LSS for aircraft applications
  • Honeywell has unique in-house cradle-to-grave capability including engineering experts, world class test facilities, production and repair & overhaul capability
  • Honeywell has Life Support Systems on many different aircraft, including: F-35, T-45, Gripen, F-22, Eurofighter, Hawk, PC-21, B-1B, B-2B

Products include:

  • Systems Expertise & test capability
  • On Board Oxygen Generator (OBOG)
  • Regulator and Anti-G valve (Regulators & BRAG)
  • Back-up (BOS), Emergency (EOS), and combined B/EOS Systems
  • Carbon Monoxide Removal Catalyst(COCAT)
  • Sensors and Data analytics

Honeywell Test facilities

Honeywell environmental control and life support test facilities include Altitude chambers able to simulate operation up to 65000 feet with high flow, pressure, and temperature, Centrifuge, Vibration, Shock and Gunfire Testing, Environmental Qualification (Salt Fog, Tropical Exposure, Sand & Dust, Waterproofness, Magnetic Effects, Temp/Alt/Humidity)

Honeywell Life Support Product: On Board Oxygen Generator (OBOG) to produce oxygen enriched breathing gas from a conditioned engine bleed supply

  • Uses Honeywell UOP adsorbents
  • Can include an integrated oxygen sensor and controller

Honeywell Life Support Product: Regulator and Anti-G valve (Regulators & BRAG) to supply oxygen enriched breathing gas to the aircrew and to inflate the aircrew trousers a required for the flight conditions.

  • Honeywell has man mounted, panel mounted, and seat mounted BRAGs

Back-up (BOS), Emergency (EOS), and combined B/EOS Systems

Carbon Monoxide Removal Catalyst - Ambient temperature CO removal catalyst that removes CO down to a few ppm

Brochures  (1)
Brochures  (1)
Size
Life Support Systems
Size
13.94MB
Download File Multiple Download been Selected